Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
9550-2GR
9550-2GR
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.79
Vertical clamp stroke (in)
0.79
Stroke during rotation (in)
0.0
Vertical clamp stroke (in)
0.79
Cylinder Bore (in)
1.97
Air Consumption (per double stroke at 7 psi) (in³)
0.026
Weight (lb)
3.33
Clamping Force @ 5Bar[72Psi] (lbf.)
196.0
Stroke (mm)
20.0
Weight (kg)
1.51
Air Consumption (per double stroke at 5 bar) (dm³)
0.74
Stroke during rotation (mm)
0.0
Vertical clamp stroke (mm)
20.0
Vertical clamp stroke (mm)
20.0
Cylinder Bore (mm)
50
Clamping Force @ 5Bar[72Psi] (N)
870.0
Foot Mount Kit
955060
Swing Direction
RH
Replacement Seal Kit
955092
Tapped Hole Mount Kit
955061
PublishedDate
1675196618000
Air Port size
G-1/8
Product Series
9500
Mount
Block: Side flange, tapped hole, standard
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Standard Mount Kit
955062
Product Accessories
955092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top