End Effectors
EPM - Accessory Mount Plate (with mounting holes)

BM2-EPM-01

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.39
Tube Diameter (in) 1.77|2.36
Tube Combinations (in) 1.77 / 2.36
Weight (kg) 0.63
Tube Diameter (mm) 45|60
Tube Combinations (mm) 45 / 60
Product Series EPM
Product Function Robotic Tooling
Material Aluminum
Product Type Accessory Mount
DistributorGroup End Effectors
Tube Size 45B / 60B
Back to Top