End Effectors
Destaco’s CL Series of mid flange mounts are made of aluminum and are designed for 1.50” tubes.

CL-25M-25M-A

Visit Product Series:
CAD

Product Details Unit View:
Maximum Static Clamp Load (ft lb) 111
Weight (lb) 0.22
Tube Diameter (in) 0.98
Tube Combinations (in) 0.98 / 0.98
max_static_clamp_load_metric 150
Maximum Static Clamp Load (Nm) 150
Weight (kg) 0.102
Tube Combinations (mm) 25 / 25
Tube Diameter (mm) 25
Product Function Robotic Tooling
Material High Strength Aluminum
Product Type Clamp Block
Tube Size 25 mm / 25 mm
283-COUNTRY_OF_ORIGIN CN
PublishedDate 1692275275000
Product Series CL
283-HTS_TARIFF_CODE 84799070
DistributorGroup End Effectors
Back to Top