Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-115HT-B-45
CPI-115HT-B-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Dry (lbf)
45
Holding Capacity - Horizontal Wet (lbf)
30
Diameter (in)
4.5
Weight (oz)
4.4
Cup Size
4.53 in
Weight (g)
125
Cup Size
115 mm
Diameter (mm)
114.3
Holding Capacity - Horizontal Dry (kg)
20.4
Holding Capacity - Horizontal Wet (kg)
13.6
Holding Capacity - Vertical Lift (kg)
46.7
Holding Capacity - Vertical Lift (lbf)
103
283-HTS_TARIFF_CODE
40169991
Mount
3/8 G
Material
Nitrile
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Series
TC/HT
Shape
Round
Product Type
Traction
DistributorGroup
End Effectors
Durometer
45 (Red)
Product Function
Robotic Tooling
Back to Top