Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-20TC-B-45
CPI-20TC-B-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Wet (lbf)
7
Weight (oz)
1.3
Holding Capacity - Horizontal Dry (lbf)
8.5
Diameter (in)
2.06
Cup Size
2.00 in
Cup Size
51 mm
Holding Capacity - Horizontal Wet (kg)
3.2
Diameter (mm)
52.3
Holding Capacity - Horizontal Dry (kg)
3.9
Weight (g)
37
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (lbf)
22.7
Holding Capacity - Vertical Lift (kg)
10.3
DistributorGroup
End Effectors
Product Series
TC/HT
Product Function
Robotic Tooling
Durometer
45 (Red)
Shape
Round
Product Type
Traction
Material
Nitrile
Mount
3/8" NPT
Back to Top