End Effectors
Destaco’s MFF Series of round, flatfoot vacuum cups are designed for high temperature, hot form stamping applications.

CPI-30MFF-B-HT

Visit Product Series:
CAD

Download
Product Details Unit View:
Holding Capacity - Horizontal Wet (lbf) 6.3
Weight (oz) 1.64
Diameter (in) 1.34
Holding Capacity - Horizontal Dry (lbf) 6.7
Cup Size 1.18 in
Weight (g) 46.5
Holding Capacity - Horizontal Dry (kg) 3.1
Cup Size 30 mm
Holding Capacity - Horizontal Wet (kg) 2.9
Diameter (mm) 34
Product Type Hot Forming Flat
Holding Capacity - Vertical Lift (lbf) 8.5
Product Series MFF-Round
Durometer HT (Black)
Holding Capacity - Vertical Lift (kg) 3.9
DistributorGroup End Effectors
Material HT2
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
283-HTS_TARIFF_CODE 40169991
Mount 3/8 G
Shape Round
Product Function Robotic Tooling
Back to Top