End Effectors
Destaco’s DC Series of destacker stress relieving vacuum cups are designed for pogo-style destacking applications.

CPI-40DC-B-60

Visit Product Series:
CAD
Download
Product Details Unit View:
Cup Size 4.00 in
Diameter (in) 4.16
Weight (oz) 4.2
Weight (g) 120
Diameter (mm) 105.9
Cup Size 102 mm
Product Type Destacker
Durometer 60 (Black)
Holding Capacity - Vertical Lift (kg) 63.1
Product Function Robotic Tooling
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (lbf) 139
Shape Round
Mount 3/8" NPT
DistributorGroup End Effectors
Material Nitrile
Product Series DC
Back to Top