End Effectors
Destaco’s TC and HT Series of round traction cups incorporate flexible side walls and a wide skirt with internal traction feet to prevent parts from sliding on high speed automation.

CPI-50HT-B-45

Visit Product Series:
CAD

Download
Product Details Unit View:
Cup Size 1.97 in
Holding Capacity - Horizontal Dry (lbf) 8.5
Diameter (in) 2.06
Weight (oz) 1.3
Holding Capacity - Horizontal Wet (lbf) 7
Holding Capacity - Horizontal Dry (kg) 3.9
Cup Size 50 mm
Diameter (mm) 52.3
Weight (g) 37
Holding Capacity - Horizontal Wet (kg) 3.2
Holding Capacity - Vertical Lift (kg) 10.3
DistributorGroup End Effectors
Durometer 45 (Red)
Holding Capacity - Vertical Lift (lbf) 22.7
Shape Round
Product Type Traction
Material Nitrile
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Series TC/HT
Mount 3/8 G
283-HTS_TARIFF_CODE 40169991
Product Function Robotic Tooling
Back to Top