End Effectors
Destaco’s FF-PF Series of oval flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-60-125PF-B-30

Visit Product Series:
CAD
Product Details Unit View:
Holding Capacity - Horizontal Dry (lbf) 45
Weight (oz) 5.2
Holding Capacity - Horizontal Wet (lbf) 7
Width (in) 2.5
Length (in) 5
Cup Size 2.36 x 4.92 in
Width (mm) 63.5
Length (mm) 127
Holding Capacity - Horizontal Wet (kg) 3.2
Cup Size 60 x 125 mm
Holding Capacity - Horizontal Dry (kg) 20.4
Weight (g) 147
Durometer 30 (Blue)
Mount 3/8 G
283-HTS_TARIFF_CODE 40169991
DistributorGroup End Effectors
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Material Nitrile
Holding Capacity - Vertical Lift (lbf) 55
Product Type Flatfoot
Shape Oval
Holding Capacity - Vertical Lift (kg) 25
Product Function Robotic Tooling
Product Series FF/PF Oval
Back to Top