Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-BS-1-3/8-4-24 Series of nest pad blocks feature backing plates and a urethane bar stock.

CPI-BS-3-1-3-24

Visit Product Series:
CAD

Download
Product Details Unit View:
Backing Plate Height (in) 1.0
Height (in) 3.0
Length (in) 24.0
Height (mm) 76.2
Length (mm) 609.6
Product Type Nest Pad
Material Urethane
Product Series BS
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top