Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-DBD-42-SCMB-600E
CPI-DBD-42-SCMB-600E
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
16.12
Travel (in)
6
Weight (lb)
2.08
Length (mm)
409.4
Weight (kg)
0.94
Imperial or Metric Product
Imperial
Travel (mm)
150
Sensor Diameter (mm)
42
Bulkhead Thread
1 1/2-18 Fine
Product Type
Bulkhead Mount
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Series
DBD
Vacuum Port
3/8 NPT
Back to Top