End Effectors

CPI-DBD-54-SCM10-400E

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.97
Length (in) 14.12
Travel (in) 4
Imperial or Metric Product Imperial
Length (mm) 357.8
Sensor Diameter (mm) 54
Weight (kg) 0.9
Travel (mm) 100
Product Series DBD
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Apple Core Mount
Back to Top