End Effectors

CPI-DBD-54-SCM25-050M

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 12.12
Travel (in) 2
Weight (lb) 1.87
Imperial or Metric Product Metric
Length (mm) 307.8
Travel (mm) 50
Sensor Diameter (mm) 54
Weight (kg) 0.85
DistributorGroup End Effectors
Product Type Apple Core Mount
283-HTS_TARIFF_CODE 84798997
283-COUNTRY_OF_ORIGIN GB
Product Function Robotic Tooling
Product Series DBD
Back to Top