Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-DC-1010S-8
CPI-DC-1010S-8
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.8
Tube Diameter (in)
1.00
Maximum Static Clamp Load (ft lb)
150.0
Maximum Static Clamp Load (Nm)
203.0
max_static_clamp_load_metric
203.0
Weight (kg)
0.36
Tube Diameter (mm)
25.4
Product Type
Bracket, Straight with Swivel
Material
Aluminum
DistributorGroup
End Effectors
Product Series
DC
Product Function
Robotic Tooling
PublishedDate
1673621116000
Tube Size
1.00 in
Back to Top