End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-13

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Weight (lb) 1.31
Tube Diameter (in) 1.5
Length (in) 13.15
Apple Core (mm) 19.0
Length (mm) 334.0
Weight (kg) 0.59
Tube Diameter (mm) 38.1
Product Series ED
Tube Size 1.50 in
Material Aluminum
Finish Silver
Product Function Robotic Tooling
Apple Core Size 19
Product Type Swivel Arm
DistributorGroup End Effectors
Back to Top