End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-14

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.5
Weight (lb) 1.38
Length (in) 14.14
Apple Core (in) 0.75
Tube Diameter (mm) 38.1
Apple Core (mm) 19.0
Weight (kg) 0.63
Length (mm) 359.2
Product Function Robotic Tooling
Material Aluminum
Tube Size 1.50 in
Apple Core Size 19
Finish Silver
Product Series ED
Product Type Swivel Arm
DistributorGroup End Effectors
Back to Top