End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø25mm/1.00"

CPI-ED10-150-100-16

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.50|1.00
Length (in) 16.19
Tube Combinations (in) 1.50 / 1.00
Weight (lb) 1.54
Weight (kg) 0.7
Length (mm) 411.3
Tube Diameter (mm) 38.1|25.4
Tube Combinations (mm) 38.1 / 25.4
PublishedDate 1704223800000
Material Aluminum
Tube Size 1.50 in / 1.00 in
Product Function Robotic Tooling
Finish Silver
DistributorGroup End Effectors
Product Type Swivel Arm
Product Series ED
Back to Top