End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED10-150-150-08

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 8.34
Weight (lb) 1.03
Tube Diameter (in) 1.50|1.00
Tube Combinations (in) 1.50 / 1.50
Tube Diameter (mm) 38.1|38.1
Tube Combinations (mm) 38.1 / 38.1
Length (mm) 211.9
Weight (kg) 0.47
DistributorGroup End Effectors
Product Function Robotic Tooling
Finish Silver
Material Aluminum
Tube Size 1.50 in / 1.50 mm
Product Series ED
Product Type Swivel Arm
Back to Top