Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-150-21
CPI-ES10-150-21
Visit Product Series:
CAD
Request CAD
Download
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.50
Weight (lb)
1.69
Maximum Static Clamp Load (ft lb)
200
Length (in)
21
Tube Diameter (mm)
38.1
Maximum Static Clamp Load (Nm)
271
Weight (kg)
0.77
max_static_clamp_load_metric
271
Length (mm)
533.4
Finish
Silver
Material
Aluminum
Tube Size
1.50 in
DistributorGroup
End Effectors
Product Series
ES
Product Type
Single End Extensions
Product Function
Robotic Tooling
Back to Top