Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-EST-00-19-410
CPI-EST-00-19-410
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.31
Apple Core (in)
0.75
Weight (kg)
0.14
Apple Core (mm)
19
Product Function
Robotic Tooling
Apple Core Size
19
Product Type
Nest Pad Bracket
DistributorGroup
End Effectors
Product Series
EST
Back to Top