End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-600

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 10
Height (in) 23.62
Width (in) 10
Weight (lb) 93.01
Height (mm) 600
Weight (kg) 42.19
Length (mm) 254
Width (mm) 254
Product Function Robotic Tooling
Product Series HTW
Material Steel
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Product Type Hold Table
DistributorGroup End Effectors
Back to Top