End Effectors
SAxx Single-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-SA10-100-075-02

Visit Product Series:
CAD

Product Details Unit View:
Maximum Static Clamp Load (ft lb) 200
Apple Core (in) 0.75
Length (in) 2.38
Tube Diameter (in) 1.00
Weight (lb) 0.46
Length (mm) 60.4
max_static_clamp_load_metric 271
Weight (kg) 0.21
Apple Core (mm) 19
Maximum Static Clamp Load (Nm) 271
Tube Diameter (mm) 25.4
Finish Silver
Product Series SA
Product Type Swivel Arm
Tube Size 1.00 in
Product Function Robotic Tooling
Apple Core Size 19
Material Aluminum
DistributorGroup End Effectors
Back to Top