End Effectors
Destaco’s CPI-SA10-150-100-02 Series of single bolt swivel arms are used to mount venturi, bumpers, round locators, and proximity switches.

CPI-SA10-150-100-02

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 1.50 / 1.00
Length (in) 2.66
Weight (lb) 0.53
Tube Diameter (in) 1.50|1.00
Weight (kg) 0.24
Tube Combinations (mm) 38.1 / 25.4
Length (mm) 67.6
Tube Diameter (mm) 38.1|25.4
Product Function Robotic Tooling
Product Series SA
Finish Silver
Tube Size 1.50 in / 1.00 in
DistributorGroup End Effectors
Product Type Swivel Arm
Material Aluminum
Back to Top