End Effectors
Destaco’s CPI-SA10-150-100-03 Series of single bolt swivel arms are used to mount 1.50” tubes to 1.00” tubes.

CPI-SA10-150-100-06

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.93
Tube Combinations (in) 1.50 / 1.00
Tube Diameter (in) 1.50|1.00
Length (in) 2.66
Tube Diameter (mm) 38.1|25.4
Length (mm) 67.6
Weight (kg) 0.42
Tube Combinations (mm) 38.1 / 25.4
Product Type Swivel Arm
Material Aluminum
Finish Silver
DistributorGroup End Effectors
Product Series SA
Tube Size 1.50 in / 1.00 in
Product Function Robotic Tooling
Back to Top