Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SAP-18
CPI-SAP-18
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Weight (lb)
0.2
Proximity Switch Size (mm)
18.0
Weight (kg)
0.091
Apple Core (mm)
19.0
Sensor Diameter (mm)
18.0
Product Type
Proximity Switch Mounts
Product Function
Robotic Tooling
DistributorGroup
End Effectors
PublishedDate
1715353489000
Product Series
SAP
Apple Core Size
19
283-HTS_TARIFF_CODE
76109090
Back to Top