Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s SGM-ASSY Series of end effector tooling is designed as split saddle and crossbar tooling.

CPI-SGM-10-1260M-R

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 6.34
Tube Diameter (in) 1.00
Length (in) 49.61
Tube Diameter (mm) 25.4
Weight (kg) 2.88
Length (mm) 1260.0
283-HTS_TARIFF_CODE 76109090
Product Type Crossbar Tooling
Tube Size 1.00 in
Product Function Robotic Tooling
PublishedDate 1683651339000
Product Series CPI-SGM-ASSY
DistributorGroup End Effectors
Back to Top