CPI-SGM-ASSY-RLC
CPI-SGM-ASSY-RLC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.18
Weight (lb)
8
Weight (kg)
3.629
Tube Diameter (mm)
30
Product Type
Crossbar Tooling
283-HTS_TARIFF_CODE
84799070
PublishedDate
1683651343000
Tube Size
30 mm
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Series
CPI-SGM-ASSY
Back to Top