CPI-SGM-ASSY-RRC-EL
CPI-SGM-ASSY-RRC-EL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.18
Weight (lb)
8.5
Tube Diameter (mm)
30
Weight (kg)
3.856
DistributorGroup
End Effectors
PublishedDate
1683651343000
Tube Size
30 mm
Product Function
Robotic Tooling
Product Series
CPI-SGM-ASSY
Product Type
Crossbar Tooling
283-HTS_TARIFF_CODE
76109090
Back to Top