Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-VSA-ARVR-750-U38
CPI-VSA-ARVR-750-U38
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.25
Apple Core (in)
0.75
Weight (kg)
0.114
Apple Core (mm)
19
Sensor Port
No
Product Series
ARV
Silencer
Yes
Mounting
0.75 Apple Core, Right Hand
Cup Thread (Male)
3/8 NPT
Apple Core Size
19
Product Function
Robotic Tooling
Cup Thread (Female)
1/8 NPT
Material
Aluminum
Product Type
ARV
Port Size
1/8 NPT
DistributorGroup
End Effectors
Back to Top