Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-VSA-ARVR-B32-G38
CPI-VSA-ARVR-B32-G38
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.3
Weight (kg)
0.134
Mounting
32 mm Ball, Right Hand
Cup Thread (Male)
3/8 G
Sensor Port
No
DistributorGroup
End Effectors
Product Series
ARV
Port Size
1/8 NPT
Silencer
Yes
Cup Thread (Female)
1/8 NPT
Product Function
Robotic Tooling
Product Type
ARV
Material
Aluminum
Back to Top