Bag Grippers
Destaco’s DBG100-2-PP Series bag grippers are designed for automating your end of line bag filling cells and have an optional pallet pick package available.

DBG100-2-PP-CP

Visit Product Series:
CAD

Product Details Unit View:
Max Payload (lb) 100
Weight (lb) 148
Stroke (in) 6
Max. Payload (kg) 45.36
Weight (kg) 67
DistributorGroup Robohand Gripping Solutions
External Options Pallet Pick/Valve Package
Product Type Bag Gripper
Maximum Bag Size 24x40x6.7 in (610x1016x170 mm)
Product Function Gripping
Product Series DBG
Back to Top