Bag Grippers
Destaco’s DBG100-2-PP Series bag grippers are designed for automating your end of line bag filling cells and have an optional pallet pick package available.

DBG100-2-PP

Visit Product Series:
CAD

Product Details Unit View:
Stroke (in) 4
Weight (lb) 143
Max Payload (lb) 100
Weight (kg) 65
Max. Payload (kg) 45.36
Product Type Bag Gripper
Product Series DBG
External Options Pallet Pick
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Maximum Bag Size 24x40x6.7 in (610x1016x170 mm)
Back to Top