Bag Grippers
Destaco’s DBG100-2-S06-200BC-KIT Series bag gripper robot standoffs provide an easy to mount solution to any robot face.

DBG100-2-S06-200BC-KIT

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 6
Weight (lb) 7.7
Height (mm) 152.4
Weight (kg) 3.5
DistributorGroup Robohand Gripping Solutions
Product Type Stand-Off
Product Function Gripping
Product Series DBG
Back to Top