Bag Grippers
Destaco’s DBG100-SU Series bag grippers are designed for automating your end of line bag filling cells and operate at a 50lb maximum load capacity.

DBG50-2

Visit Product Series:
CAD

Product Details Unit View:
Max Payload (lb) 50
Weight (lb) 38
Max. Payload (kg) 22.68
Weight (kg) 17
Product Series DBG
Product Type Bag Gripper
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Maximum Bag Size 17x28x5 in (432x711x122 mm)
Back to Top