Grippers
Destaco’s CT-32 Series angular grippers offer full jaw opening, so parts can be direct fed.

DCT-25M

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 0.98
Displacement (in³) 0.909
Pressure Range (psi) 40-100
Maximum Finger Length (in) 4.25
Weight (lb) 1.08
Grip Force (lbf) 35.0
Repeatability (±in) 0.002
accuracy_in_english 0.003
Repeatability (±mm) 0.05
Imperial or Metric Product Metric
accuracy_mm_metric 0.08
Weight (kg) 0.49
Pressure Range (bar) 3-7
Cylinder Bore (mm) 25
Grip Force (N) 157.0
Displacement (cm³) 14.9
Maximum Finger Length (mm) 108.0
283-HTS_TARIFF_CODE 84799070
Opening Angle (deg) 180.0
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation Time (Open) (Sec) 0.21
Opening Per Jaw (degrees) 90.0
Spring Assist No
PRODUCT_WEIGHT_LBS 1.08
DistributorGroup Robohand Gripping Solutions
Product Series DCT / CT
Protection Class IP43
Temp Range Standard -35° to 80°C (-30° to 180°F)
PRODUCT_WEIGHT_KG 0.4900
Number of Jaws 2.0
PublishedDate 1673976350000
Product Function Gripping
Actuation Time (close) (Sec) 0.21
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/CT_Maintenance.pdf
Direct Connect Yes
Special Feature 180° Opening Angle
Product Type 2 Jaw Angular
Product Accessories
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-162
SEAL KIT,DCT-25M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KP-DCT-25-BR
Adjustment Stop Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-162V
VITON SEAL KIT,DCT-25M-V & DCT-25M-RE-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SDCT25-32
KIT SDCT25-32 SUPPORT DETECTEU
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top