Thrusters / Slides
Destaco’s DLB-12M-T Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-08M-T

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 7.874
Payload (lb) 5.1
Force (lb) 20
Thrust Force (lbf) 20
Max Moment Load (in-lbs) 30
Max Air Pressure (PSI) 100
Cylinder Bore (in) 5.63
Weight (lb) 0.69
Shaft Diameter (in) 0.315
Max Moment Load (Nm) 3.4
Weight (kg) 0.31
Thrust Force (N) 89
Max Air Pressure (bar) 7
Shaft Diameter (mm) 8
Cylinder Bore (mm) 14.3
Imperial or Metric Product Metric Version
Payload (kg) 2.3
Stroke (mm) 200
Force (kg) 89
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-T_A_N_U_Maintenance.pdf
PublishedDate 1709328309000
Direct Connect Yes
Special Feature Replaceable Cylinder
DistributorGroup Camco Indexers & Conveyors
Product Function Linear Positioning
Product Series DLB-T/A/N/R/U
Product Type Externally Powered
Product Accessories
OHSP-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-030
SHOCK, MC-10M-H
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top