Thrusters / Slides
Destaco’s DLB-12M-T Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-08M-U

Visit Product Series:
CAD
Product Details Unit View:
Shaft Diameter (in) 0.315
Payload (lb) 5
Stroke (in) 7.874
Weight (lb) 0.69
Force (lb) 20
Max Moment Load (in-lbs) 30
Max Air Pressure (PSI) 100
Cylinder Bore (in) 5.63
Thrust Force (lbf) 20
Payload (kg) 2.27
Force (kg) 89
Max Moment Load (Nm) 3.4
Thrust Force (N) 89
Max Air Pressure (bar) 7
Stroke (mm) 200
Shaft Diameter (mm) 8
Cylinder Bore (mm) 14.3
Imperial or Metric Product Metric Version
Weight (kg) 0.31
DistributorGroup Camco Indexers & Conveyors
Product Type Externally Powered
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-T_A_N_U_Maintenance.pdf
PublishedDate 1709328309000
Product Function Linear Positioning
Product Series DLB-T/A/N/R/U
Direct Connect Yes
Special Feature No Cylinder
Product Accessories
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-030
SHOCK, MC-10M-H
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top