Thrusters / Slides
Destaco’s DLB-12M-T Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-10M-U

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 0.75
Max Air Pressure (PSI) 100
Force (lb) 32.6
Payload (lb) 15
Thrust Force (lbf) 31
Max Moment Load (in-lbs) 75
Shaft Diameter (in) 0.375
Weight (lb) 1.98
Stroke (in) 11.811
Force (kg) 145
Payload (kg) 6.8
Shaft Diameter (mm) 9.5
Weight (kg) 0.9
Thrust Force (N) 145
Imperial or Metric Product Metric Version
Max Air Pressure (bar) 7
Max Moment Load (Nm) 8.4
Cylinder Bore (mm) 19.05
Stroke (mm) 300
Direct Connect Yes
DistributorGroup Camco Indexers & Conveyors
PublishedDate 1709328309000
Product Function Linear Positioning
Product Series DLB-T/A/N/R/U
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-T_A_N_U_Maintenance.pdf
Product Type Externally Powered
Special Feature No Cylinder
Product Accessories
OTAL-047
Telescopic Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-046
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-045
TELESCOPING AIRLINES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-028
SHOCK ,MC-25M-H,NO BUTTON (SHORT SHAFT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top