Grippers
These parallel grippers are designed for use in machine coolant and metal chip environment applications.

DPDL-056M-025

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 0.563
Repeatability (±in) 0.001
Stroke (in) 0.25
accuracy_in_english 0.002
Grip Force (lbf) 22
Maximum Finger Length (in) 3
Weight (lb) 0.315
Pressure Range (psi) 20-100
accuracy_mm_metric 0.05
Weight (kg) 0.14
Maximum Finger Length (mm) 76
Cylinder Bore (mm) 14.3
Repeatability (±mm) 0.03
Grip Force (N) 98
Pressure Range (bar) 1.5-7
Stroke (mm) 6.4
Imperial or Metric Product Metric
Spring Assist No
Product Series DPDL
283-HTS_TARIFF_CODE 84799080
Temp Range Standard -35° to 80°C (-30° to 180°F)
Jaw Operation Synchronous
DistributorGroup Robohand Gripping Solutions
Number of Jaws 2
Product Type 2 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.16
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
Protection Class IP66
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Direct Connect Yes
Special Feature Boot Seal
Back to Top