Grippers
These parallel grippers are designed for use in machine coolant and metal chip environment applications.

DPDL-125M-075

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 20-100
Repeatability (±in) 0.001
Weight (lb) 1.99
accuracy_in_english 0.003
Cylinder Bore (in) 1.25
Grip Force (lbf) 100
Maximum Finger Length (in) 4.5
Stroke (in) 0.75
Weight (kg) 0.9
Imperial or Metric Product Metric
Stroke (mm) 19.1
Cylinder Bore (mm) 31.8
accuracy_mm_metric 0.08
Maximum Finger Length (mm) 114
Pressure Range (bar) 1.5-7
Repeatability (±mm) 0.03
Grip Force (N) 445
Product Type 2 Jaw Parallel
Product Series DPDL
Protection Class IP66
Actuation (Open/Closed) (Sec) 0.3
Special Feature Boot Seal
Number of Jaws 2
283-HTS_TARIFF_CODE 84799080
Spring Assist No
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
Direct Connect Yes
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Temp Range Standard -35° to 80°C (-30° to 180°F)
Jaw Operation Synchronous
Back to Top