Grippers
These parallel grippers are designed for use in machine coolant and metal chip environment applications.

DPDL-175M-100

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.75
Pressure Range (psi) 20-100
Repeatability (±in) 0.001
Stroke (in) 1
Maximum Finger Length (in) 6
accuracy_in_english 0.003
Weight (lb) 3.7
Grip Force (lbf) 200
Repeatability (±mm) 0.03
Weight (kg) 1.68
Pressure Range (bar) 1.5-7
Cylinder Bore (mm) 44.5
Grip Force (N) 890
accuracy_mm_metric 0.08
Imperial or Metric Product Metric
Stroke (mm) 25.4
Maximum Finger Length (mm) 152
DistributorGroup Robohand Gripping Solutions
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Number of Jaws 2
Jaw Operation Synchronous
Actuation (Open/Closed) (Sec) 0.4
Direct Connect Yes
Temp Range Standard -35° to 80°C (-30° to 180°F)
Protection Class IP66
283-HTS_TARIFF_CODE 84799080
Special Feature Boot Seal
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Type 2 Jaw Parallel
Product Series DPDL
Spring Assist No
Back to Top