Grippers
Destaco’s DPH-10-3 Series of parallel grippers are designed for CNC machining applications, chip/dry particulate harsh environments, and non-synchronous operations.

DPG-10M-3

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.002
accuracy_in_english 0.002
Stroke (in) 0.75
Grip Force (lbf) 50
Cylinder Bore (in) 0.688
Weight (lb) 0.68
Maximum Finger Length (in) 4.5
Pressure Range (psi) 40-100
Pressure Range (bar) 3-7
Stroke (mm) 19.1
Repeatability (±mm) 0.05
accuracy_mm_metric 0.05
Weight (kg) 0.3
Maximum Finger Length (mm) 114
Grip Force (N) 222
Cylinder Bore (mm) 17.5
Imperial or Metric Product Metric
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
283-HTS_TARIFF_CODE 84798997
Product Series DPG
Direct Connect Yes
Number of Jaws 2
PRODUCT_WEIGHT_LBS 0.68
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.29
Temp Range Viton -30° to 150°C (-20° to 300°F)
PublishedDate 1704289087000
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPG_Maintenance.pdf
Protection Class IP54
Product Type 2 Jaw Parallel
Jaw Operation Non-Synchronous Available
PRODUCT_WEIGHT_KG 0.3000
Spring Assist Optional
Product Accessories
OISP-019
SENSOR,INDUCTIVE 3mmDIA,12mmLG,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-019
SENSOR,INDUCTIVE,3MMDIA,12MMLG,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-015
CABLE,QK DIS,8MM EXTENSION CORD,1M LONG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-183
SEALKIT,DPG-10
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-183V
SEALKIT,DPG-10,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-184V
SEALKIT,DPG-10,TOP PORT MANIFOLD,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-022
ROBOHAND FITTING
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-021
RACCORD RAPIDE M3 TUYAU DIAM:3
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-016
CABLE,QK DIS,8MM EXTENSION CORD,2M LONG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-097
SENSOR MOUNTING KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top