Grippers
Destaco’s DPL-4070 Series of parallel grippers are designed for applications requiring long-stroke and high grip force within compact areas.

DPL-2520

Visit Product Series:
CAD
Product Details Unit View:
accuracy_in_english 0.003
Weight (lb) 3.04
Stroke (in) 1.57
Grip Force (lbf) 182
Cylinder Bore (in) 0.98
Repeatability (±in) 0.001
Maximum Finger Length (in) 9.84
Grip Force (N) 811
Repeatability (±mm) 0.03
Maximum Finger Length (mm) 250
Cylinder Bore (mm) 25
Imperial or Metric Product Imperial
Stroke (mm) 40
Weight (kg) 1.38
PRODUCT_WEIGHT_KG 1.3800
Jaw Operation Non-Synchronous Available
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPL_Maintenance.pdf
Pressure Range Without Springs 30-100 psi
Product Series DPL
Product Type 2 Jaw Parallel
PRODUCT_WEIGHT_LBS 3.04
Actuation (Open/Closed) (Sec) 0.3
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Number of Jaws 2
Spring Assist Optional
Direct Connect Yes
Pressure Range With Springs 60-100 psi
Temp Range Standard -20° to 80°C (-4° to 180°F)
Product Accessories
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-316
SEAL KIT,DPL,REAR INLET (MANIFOLD) KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-233
SEAL KIT,DPL-2520 & 2535
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-037
PLUMB,FITTING,NYLON,M5, 6MM OD TUBE PUSH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-041
Pneumatic fitting
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-099
SENSOR MNTG KIT,DPL-2520,DPL-2535
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
ODPL-001
IN LINE JAW MNTG KIT,DPL-2520
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top