Grippers
Destaco’s DPL-4070 Series of parallel grippers are designed for applications requiring long-stroke and high grip force within compact areas.

DPL-3250

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Stroke (in) 3.94
Grip Force (lbf) 294
Cylinder Bore (in) 1.26
accuracy_in_english 0.003
Maximum Finger Length (in) 13.78
Weight (lb) 6.66
Repeatability (±mm) 0.03
Imperial or Metric Product Imperial
Maximum Finger Length (mm) 350
Stroke (mm) 100
Weight (kg) 3.02
Grip Force (N) 1306
Cylinder Bore (mm) 32
DistributorGroup Robohand Gripping Solutions
Direct Connect Yes
Number of Jaws 2
Product Function Gripping
PRODUCT_WEIGHT_KG 3.0200
Temp Range Standard -20° to 80°C (-4° to 180°F)
Actuation (Open/Closed) (Sec) 0.5
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPL_Maintenance.pdf
PRODUCT_WEIGHT_LBS 6.66
Product Type 2 Jaw Parallel
Pressure Range With Springs 60-100 psi
Pressure Range Without Springs 30-100 psi
Jaw Operation Non-Synchronous Available
Spring Assist Optional
Product Series DPL
Product Accessories
SLKT-234
SEAL KIT,DPL-3230 & 3250
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-316
SEAL KIT,DPL,REAR INLET (MANIFOLD) KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-038
PLUMB,FITTING,NPB,G1/8 TO 6MMOD TUBEPUSH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-042
RACCORD RAPIDE SORTIE 90° G1/8 TUYAU DIAM 6
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
ODPL-004
IN LINE JAW MNTG KIT, DPL-3250
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-100
SENSOR MNTG KIT,DPL-3230,DPL-3250
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top