Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
GRS-SD-40-NA-A
GRS-SD-40-NA-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.18
Tube Diameter (in)
1.57
Max Static Clamp Load 1 (ft lb)
218
Maximum Static Clamp Load (ft lb)
295
Max Static Clamp Load 1 (Nm)
295
Weight (kg)
0.535
max_static_clamp_load_metric
400
Tube Diameter (mm)
40
max_static_clamp_load1_metric
295
Maximum Static Clamp Load (Nm)
400
Tube Size
40 mm
Product Series
GRS
Material
High Strength Aluminum
PublishedDate
1683651343000
283-HTS_TARIFF_CODE
76169990
Product Type
Crossbar Saddle
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Back to Top