Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K4500-15-6-1
K4500-15-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
piston_force_forward_stroke_6bar_lbf_english
944
Piston force within forward stroke at 6 bar (lbf)
944
air_consumption_double_stroke_6bar_ft_english
6.18
Max. Clamping Force (lbf)
10116
Weight (lb)
29.3
Air Consumption per double stroke at 6 bar (ft³)
6.18
Power Stroke (in)
0.236
Air Consumption per double stroke at 87 psi (ft³)
0.218
Forward Stroke (in)
0.59
Cylinder Bore (in)
3.94
Air Consumption per double stroke at 87 psi (ft³)
0.218
Max. Clamping Force (N)
45000
Cylinder Bore (mm)
100
Weight (kg)
13.3
Power Stroke (mm)
6
piston_force_forward_stroke_6bar_n_metric
4200
Piston force within forward stroke at 6 bar (N)
4200
Forward Stroke (mm)
15
Product Type
Piston Rod with External Thread
Product Function
Clamping
PublishedDate
1701962116000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
K
Back to Top