Grippers
Destaco’s RA-6 Series of 2 jaw, cam driven angular grippers are designed for very high gripforces and tight spaces.

RA-5

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 0.813
Repeatability (±in) 0.003
Displacement (in³) 0.13
Grip Force (lbf) 20
Pressure Range (psi) 40-100
Weight (lb) 0.25
Maximum Finger Length (in) 2
accuracy_in_english 0.005
accuracy_mm_metric 0.13
Repeatability (±mm) 0.08
Imperial or Metric Product Imperial
Pressure Range (bar) 3-7
Maximum Finger Length (mm) 50
Grip Force (N) 89
Cylinder Bore (mm) 20.6
Weight (kg) 0.11
Displacement (cm³) 2.1
Product Type 2 Jaw Angular
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RA-CAM_Maintenance.pdf
DistributorGroup Robohand Gripping Solutions
Actuation Time (Open) (Sec) 0.1
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Series RA-CAM
Temp Range Viton -30° to 150°C (-20° to 300°F)
Jaw Operation Synchronous
Opening Per Jaw (degrees) 15
Opening Angle (deg) 30
Special Feature Heavy Duty
PRODUCT_WEIGHT_KG 0.1100
PRODUCT_WEIGHT_LBS 0.25
Product Function Gripping
Number of Jaws 2
Protection Class IP43
Actuation Time (close) (Sec) 0.1
Spring Assist No
Actuation (Open/Closed) (Sec) 0.1
Product Accessories
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-022V
SEAL KIT,RA-5,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-022
SEAL KIT,RA-5
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top