Grippers
Destaco’s RDH Series of two jaw parallel grippers are designed as compact, robust grippers that offer excellent repeatability.

RDH-1M-L

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.07
Stroke (in) 0.31
Max Vacuum (in. Hg) 8
Weight (lb) 0.6
Repeatability (±in) 0.0008
Grip Force (lbf) 81
Maximum Finger Length (in) 3.5
Grip Force with Spring Assist (lb) 102
Grip Force (N) 361
Grip Force with Spring Assist (N) 452
Stroke (mm) 8
Maximum Finger Length (mm) 89
Max Vacuum (mm Hg) 20
accuracy_mm_metric 0.04
Cylinder Bore (mm) 27.2
Repeatability (±mm) 0.02
Weight (kg) 0.25
Imperial or Metric Product Metric
PRODUCT_WEIGHT_LBS 0.6
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.06
Pressure Range Without Springs 30-100 psi
Number of Jaws 2
Special Feature Heavy Duty
Jaw Operation Synchronous
Pressure Range With Springs 50-100 psi
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Type 2 Jaw Parallel
Product Series RDH
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RDH_Maintenance.pdf
Spring Assist Optional
PRODUCT_WEIGHT_KG 0.1900
Temp Range Standard -35° to 80°C (-30° to 180°F)
Clean Room with Scavange 100
Product Accessories
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-363V
REAR INLET KIT, RTH & RTE,SIZE 1&2
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-416
SEAL KIT, RDH-1M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-416V
SEAL KIT, RDH-1M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-363
SET JOINT ALIMENTATION ARRI RTH RTS DTH DTS-1M & 2M NITRILE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top