Grippers
Destaco’s RDH Series of two jaw parallel grippers are designed as compact, robust grippers that offer excellent repeatability.

RDH-6M-L

Visit Product Series:
CAD
Product Details Unit View:
Grip Force with Spring Assist (lb) 1265
Grip Force (lbf) 914
Stroke (in) 1.26
Max Vacuum (in. Hg) 8
Maximum Finger Length (in) 10
Cylinder Bore (in) 3.58
Weight (lb) 17.4
Repeatability (±mm) 0.04
Grip Force with Spring Assist (N) 5623
Stroke (mm) 32
Grip Force (N) 4062
Cylinder Bore (mm) 90.9
Max Vacuum (mm Hg) 20
Weight (kg) 7.89
Imperial or Metric Product Metric
accuracy_mm_metric 0.08
Maximum Finger Length (mm) 254
Pressure Range With Springs 65-100 psi
Number of Jaws 2
283-HTS_TARIFF_CODE 84798997
Product Type 2 Jaw Parallel
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Series RDH
Temp Range Viton -30° to 150°C (-20° to 300°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RDH_Maintenance.pdf
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Actuation (Open/Closed) (Sec) 0.2
Clean Room with Scavange 100
Pressure Range Without Springs 30-100 psi
Spring Assist Optional
Jaw Operation Synchronous
Special Feature Heavy Duty
283-COUNTRY_OF_ORIGIN FR
Product Accessories
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-421
KIT JOINT NITRILE RDH-6M STD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-421V
SEAL KIT, RDH-6M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365V
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365
SET JOINT ALIMENTATION ARRI RTH DTH -4M 5M 6M & 7M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top