Grippers
Destaco’s RDH Series of two jaw parallel grippers are designed as compact, robust grippers that offer excellent repeatability.

RDH-8M-L

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 2.76
Cylinder Bore (in) 6.75
Grip Force with Spring Assist (lb) 4076
Max Vacuum (in. Hg) 8
Maximum Finger Length (in) 16
Weight (lb) 96.5
Grip Force (lbf) 3190
Grip Force with Spring Assist (N) 18115
Weight (kg) 43.9
Maximum Finger Length (mm) 406
accuracy_mm_metric 0.1
Stroke (mm) 70
Grip Force (N) 14178
Max Vacuum (mm Hg) 20
Imperial or Metric Product Metric
Repeatability (±mm) 0.05
Cylinder Bore (mm) 171.5
Clean Room with Scavange 100
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RDH_Maintenance.pdf
Pressure Range With Springs 50-100 psi
Spring Assist Optional
Jaw Operation Synchronous
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 2 Jaw Parallel
Number of Jaws 2
Pressure Range Without Springs 30-100 psi
Actuation (Open/Closed) (Sec) 1.3
Product Series RDH
Special Feature Heavy Duty
Product Accessories
SLKT-423
SEAL KIT, RDH-8M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017
SENSOR,INDUCTIVE,12MM,PNP,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-366
Buna-N Rear Inlet Seal Repair Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-010
LIMITEUR DE DEBIT RR-56M (G1/4 BSPP)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-423V
SEAL KIT, RDH-8M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-366V
REAR INLET KIT, RTH & RTE,SIZE 8
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017-C
Inductive NPN Sensor with M12 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017-C
Sensor M12
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-018
QUICK DISCONNECT 5M CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017
SENSOR,INDUCTIVE,12MM,NPN,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top